|
|
|
Technical Specifications
|
|
| Connector Types | 1 - SATA Data 7 pin Male |
| Connector Types | 1 - USB A Male |
| Carton Quantity | 100 |
| Shipping (Package) Weight | 0.33 lb [0.15 kg] |
| OS Supports | Windows 98SE/ME/2000/XP/2003/Vista and Mac OS X and higher |
| Maximum Data Transfer Rate | 480Mbps |
| OS Compatibility | Windows 98SE/ ME/ 2000/ XP(32/64bit)/ Server 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, Linux, Mac OS X and higher |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|