|
|
|
Technical Specifications
|
|
| Carton Quantity | 30 |
| Shipping (Package) Weight | 0.51 lb [0.23 kg] |
| Length | 16 feet (5 meters) |
| Upstream Connector | USB A Male |
| Downstream Connector | USB A Female |
| Data Transfer Rate | Up to 480 Mbits/sec |
| Maximum Cascadable Units | 5 |
| OS Compatibility | Windows 98SE/Me/2000/XP/Vista, Mac OS 10.2.8 and up |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|