|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Black |
| Connector Types | 1 - USB A Male |
| Connector Types | 1 - USB B Male |
| Carton Quantity | 100 |
| Shipping (Package) Weight | 0.11 lb [0.05 kg] |
| Length | 1 ft (0.305 m) |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|