|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - USB A Male |
| Connector B | 1 - USB B Male |
| Color | Black |
| Product Length | 10 ft [3.05 m] |
| Maximum Cable Length | 16.4 ft [5 m] |
| Carton Quantity | 200 |
| Shipping (Package) Weight | 0.31 lb [0.14 kg] |
| Length | 10 ft. [3.05 m] |
| Connectors | USB A Male, USB B Male |
| USB Certification | Version 2.0 |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|