|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - USB A Male |
| Connector B | 1 - USB B Male |
| Color | Black |
| Product Length | 15 ft [4.57 m] |
| Maximum Cable Length | 16.4 ft [5 m] |
| Carton Quantity | 100 |
| Shipping (Package) Weight | 0.42 lb [0.19 kg] |
| Length | 15 ft., 4.6m |
| Connectors | USB A Male, USB B Male |
| General Specifications | Version 2.0 |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|