|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - USB A Male |
| Connector B | 1 - USB A Male |
| Color | Transparent |
| Product Length | 6 ft [1.83 m] |
| Maximum Cable Length | 16.4 ft [5 m] |
| Carton Quantity | 200 |
| Shipping (Package) Weight | 0.15 lb [0.07 kg] |
| Connectors | USB A Male to USB B Male |
| Length | 6 ft. (1.8m) |
| Color | Transparent |
|
|
|
|