The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

3 ft Mini USB 2.0 Cable - A to Mini B


StarTech.com ID:  USB2HABM3

$3.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
Check Availability

 

Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
 
Technical Specifications

Warranty Lifetime warranty
Connector A1 - USB A Male
Connector B1 - USB Mini B 5 pin Male
ColorGray
Product Length3 ft [0.91 m]
Carton Quantity300
Shipping (Package) Weight0.07 lb [0.03 kg]
Length3 ft (0.9 m)
USB Standard2.0
Data Transfer RateUp to 480 Mbits/sec
CompatibilityPC and Mac
ConnectorsConnector 1: 4 pin USB Type A (male)
 Connector 2: Mini B 5 pin (male)
Digital Camera Compatibility
Canon® PowerShot Digital Camera
 Model # S300 Digital ELPH
 Model # A20
 Model # A10
 Model # DSC-P50
 Model # DSC-S75
 Model # DSC-S85
 Model # MVC-CD200
 Model # MVC-CD300
 Model # MVC-FD92
Casio® Digital Camera
 Model # QV-4000
HP® PhotoSmart Digital Camera
 Model # 318
 Model # 612
 Model # 715
Sony® Cybershot Digital Camera
 Model # DSCP-1
 Model # DSCP-3
 Model # DSCP-5
 Model # DSCP-9
 Model # DSCP-20
 Model # DSCP-30
 Model # DSCP-50
 Model # DSCP-51
 Model # DSCS-75
 Model # DSCS-85
 Model # DSCF-707
Sony® Mavica Digital Camera
 Model # MVC-FD92
 Model # MVC-CD200
 Model # MVC-CD300
 Sony Mini DV DCR-PC110
Sony® Digital Camcorder
 Model # DCR TRV17
Panasonic® Digital Camera
 Lumix DMC-LC5
 Lumix DMC-LC40

Product appearance and specifications are subject to change without notice.