|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - USB A Male |
| Connector B | 1 - USB Mini B 5 pin Male |
| Color | Gray |
| Product Length | 6 ft [1.83 m] |
| Maximum Cable Length | 16.4 ft [5 m] |
| Carton Quantity | 500 |
| Shipping (Package) Weight | 0.09 lb [0.04 kg] |
| Length | 6 ft (1.8 m) |
| USB Standard | 2.0 |
| Data Transfer Rate | Up to 480 Mbits/sec] |
| Compatibility | PC and Mac |
| Connectors | |
| | Connector 1: 4 pin USB Type A (male) |
| | Connector 2: Mini B 5 pin (male) |
| Canon® PowerShot Digital Camera | |
| | Model # S300 Digital ELPH |
| | Model # A20 |
| | Model # A10 |
| | Model # DSC-P50 |
| | Model # DSC-S75 |
| | Model # DSC-S85 |
| | Model # MVC-CD200 |
| | Model # MVC-CD300 |
| | Model # MVC-FD92 |
| Casio® Digital Camera | |
| | Model # QV-4000 |
| HP® PhotoSmart Digital Camera | |
| | Model # 318 |
| | Model # 612 |
| | Model # 715 |
| Sony® Cybershot Digital Camera | |
| | Model # DSCP-1 |
| | Model # DSCP-3 |
| | Model # DSCP-5 |
| | Model # DSCP-9 |
| | Model # DSCP-20 |
| | Model # DSCP-30 |
| | Model # DSCP-50 |
| | Model # DSCP-51 |
| | Model # DSCS-75 |
| | Model # DSCS-85 |
| | Model # DSCF-707 |
| Sony® Mavica Digital Camera | |
| | Model # MVC-FD92 |
| | Model # MVC-CD200 |
| | Model # MVC-CD300 |
| | Sony Mini DV DCR-PC110 |
| Sony® Digital Camcorder | |
| | Model # DCR TRV17 |
| Panasonic® Digital Camera | |
| | Lumix DMC-LC5 |
| | Lumix DMC-LC40 |
|
|
|
|