|
|
|
Technical Specifications
|
|
| Chipset ID | Tanic S110 |
| Connector Types | 1 - USB A Male |
| Product Height | 0.39 in [10 mm] |
| LED Indicators | 1 - Activity |
| Product Length | 1.18 in [30 mm] |
| Carton Quantity | 120 |
| Industry Standards | IrDA: v1.3 |
| Industry Standards | MIR |
| Industry Standards | SIR |
| Industry Standards | USB: v1.1 |
| Shipping (Package) Weight | 0.13 lb [0.06 kg] |
| Product Width | 0.79 in [20 mm] |
| Communication Range | 1 Meter (3 Feet) |
| Industry Standards | USB: v1.1 & IrDA: v1.3 |
| Operating System | Windows 98/98SE/2000/ME/XP/Vista (32-bit) |
| Package Contents | USB IR Adapter, 2 foot (0.6 meter) USB A-A M/F Extension Cable and Software Driver CD |
| Safety Standards | FCC, CE & VCCI |
| Data Transfer Rate | SIR (Slow Infrared) up to 115 Kbits/sec |
| System Requirements | PC with an available USB port |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|