|
|
|
Technical Specifications
|
|
| Connector Types | 1 - USB A Male |
| Connector Types | 2 - DIN 6 Female |
| Product Height | 0.91 in [23 mm] |
| LED Indicators | 1 - Keyboard Activity |
| LED Indicators | 1 - Mouse Activity |
| Product Length | 3.23 in [82 mm] |
| Operating Temperature | 5 to 40 |
| Carton Quantity | 10 |
| Storage Temperature | -20 to 140 |
| Shipping (Package) Weight | 0.22 lb [0.1 kg] |
| Product Weight | 2.82 oz [80 g] |
| Product Width | 2.17 in [5.5 cm] |
| Cable Length | 1 ft. (0.3 m) |
| OS Compatibility | OS independent; No software of drivers required |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|