|
|
|
Technical Specifications
|
|
| Drive Connectors | |
| | 1 x SATA Data 7 pin Female |
| | 1 x IDE 40 pin Female |
| | 1 x IDE 44 Female |
| Power Connectors | |
| | 1 x SATA Power Female |
| | 1 x LP4 connector |
| NOTE | Backwards compatible with USB 1.1 standard, but not recommended due to slow transfer rate. |
| Connector Types | 1 - USB A Female |
| Carton Quantity | 40 |
| Shipping (Package) Weight | 1.02 lb [0.46 kg] |
| Maximum Data Transfer Rate | 480 Mbits/Sec |
| Power Supply | 2 Amp AC Power Supply |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|