|
|
|
Technical Specifications
|
|
| Color | Gray |
| Connector Types | 1 - USB A Male |
| Connector Types | 1 - High Density DB15 Female |
| Product Height | 0.95 in [24.1 mm] |
| Product Length | 4.41 in [112 mm] |
| Carton Quantity | 30 |
| Shipping (Package) Weight | 0.53 lb [0.24 kg] |
| Product Weight | 4.22 oz [119.5 g] |
| Product Width | 1.97 in [5 cm] |
| Operating System | Windows 2000/XP/Vista |
| Max Resolution | 1280x1024 (16 bit) |
| | 1024x768 (32 bit) |
| Number of Displays | Install up to five additional displays. One adapter is required for each display. |
|
|
|
|