|
|
|
Technical Specifications
|
|
| Connector Types | 1 - USB A Male |
| Connector Types | 1 - DB15 High Density Female |
| Carton Quantity | 20 |
| Shipping (Package) Weight | 0.64 lb [0.29 kg] |
| Operating System | Windows 2000 SP4, Windows XP SP2 (32bit/64bit) and Windows Vista (32bit/64bit) |
| Maximum Resolution | 1600 x 1200 (32-bit) and |
| | 1920 x 1200 (16-bit) |
| Number of Displays | Install up to five additional displays. One adapter is required for each display. |
|
|
|
|