|
|
|
Technical Specifications
|
|
| Supported Resolutions (Standard) | 1600x1200 (16 and 32 bits) |
| | 1400x1050 (16 and 32 bits) |
| | 1280x1024 (16 and 32 bits) |
| | 1280x960 (16 and 32 bits) |
| | 1152x864 (16 and 32 bits) |
| | 1024x768 (16 and 32 bits) |
| | 800x600 (16 and 32 bits) |
| Supported Resolutions (Widescreen) | 1920x1200 (16 bits) |
| | 1920x1080 (16 bits) |
| | 1680x1050 (16 and 32 bits) |
| | 1440x900 (16 and 32 bits) |
| | 1280x800 (16 and 32 bits) |
| | 1280x768 (16 and 32 bits) |
| Number of Displays | Install up to five additional displays. One adapter is required for each display. |
| Connector Types | 1 - USB A Male |
| Connector Types | 1 - DB15 High Density Female |
| Carton Quantity | 20 |
| Shipping (Package) Weight | 0.64 lb [0.29 kg] |
| OS Compatibility | Windows 2000/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit) |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|