|
|
|
Technical Specifications
|
|
| System Requirements | One available USB 2.0 port |
| Maximum Displays Supported | 1 |
| Supported Resolutions | 1280x1024 (16 and 32 bits) |
| | 1024x768 (16 and 32 bits) |
| | 800x600 (16 and 32 bits) |
| | 640x480 (16 and 32 bits) |
| Color | Gray |
| Connector Types | 1 - High Density DB15 Female |
| Connector Types | 1 - USB A Male |
| Product Height | 0.75 in [19 mm] |
| Product Length | 3 in [76.2 mm] |
| Carton Quantity | 20 |
| Shipping (Package) Weight | 0.27 lb [0.12 kg] |
| Product Weight | 3.35 oz [95 g] |
| Product Width | 1.75 in [44.5 mm] |
| OS Compatibility | Windows 2000/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit), and Windows CE 5.0 |
|
| Note | Windows CE 5.0 will only support 640x480, and 800x600 resolutions. |
|
|
|
Product appearance and specifications are subject to change without notice.
|