|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 1 - RJ45 Female |
| Connector Types | 4 - USB A Female |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.77 lb [0.35 kg] |
| IP Support | Static or DHCP |
| USB Specification | Supports USB 2.0 and USB 1.1 |
| Power Adapter | 5V DC, 2.6 Amps |
| Data Transfer Rates | Supports 10/100 Mbps networks |
| OS Compatibility | Windows 2000/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2 |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|