|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Maximum Wireless Data Rate | [54 Mbits/Sec] |
| Carton Quantity | 50 |
| Industry Standards | FCC |
| Industry Standards | CE |
| Shipping (Package) Weight | 0.33 lb [0.15 kg] |
| Host Interface Type | USB A |
| Compliant Standards | IEEE 802.11g and USB v2.0 |
| Radio Technology | Direct Sequence Spread Spectrum (DSSS) |
| Modulation | CCK@11/5.5Mbps, QPSK@2Mbps & BPSK@1Mbps |
| Security | WPA, AES & 256-bit WEP Encryption |
| Network Architecture | Ad-Hoc and Infrastructure mode |
| Media Access Control | CSMA/CA |
| Antenna | Internal - Built-in |
| LED Indicators | Link & Activity |
| Frequency | 2.4 GHz |
| Drivers | Windows 98SE/ME/2000/XP/Vista |
| Enclosure | Plastic |
| Storage Temperature | -25C ~ 65C |
| Chipset | Ralink RT73 |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|