|
|
|
Technical Specifications
|
|
| Color | Silver |
| Connector Types | 1 - DB9 Male |
| Connector Types | 1 - DB25 Female |
| Connector Types | 1 - RJ45 Female |
| Connector Types | 1 - USB B Male |
| Connector Types | 3 - USB A Female |
| Connector Types | 2 - PS2 Power Female |
| Product Height | 0.98 in [25 mm] |
| Product Length | 6.69 in [170 mm] |
| Carton Quantity | 32 |
| Shipping (Package) Weight | 1.04 lb [0.47 kg] |
| Product Weight | 6 oz [170 g] |
| Product Width | 2.56 in [6.5 cm] |
| Power Adapter | 5 Volts DC, 1 Amp Power Adapter Included |
| Max Data Transfer Rate | 480 Mbps |
|
|
|
|