|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 1 - USB B Female |
| Connector Types | 2 - USB A Female |
| Connector Types | 1 - DB25 Female |
| Connector Types | 1 - DB9 Male |
| Connector Types | 2 - DIN 6 Female |
| Connector Types | 1 - RJ45 Female |
| Enclosure Type | Plastic |
| Product Height | 0.98 in [2.5 cm] |
| Product Length | 7.01 in [17.8 cm] |
| Operating Temperature | 0 to 50 |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | 2.5A |
| Power Adapter - DC Voltage | 5V DC |
| Center Tip Polarity | Positive |
| Carton Quantity | 20 |
| Industry Standards | USB 2.0 |
| Industry Standards | IEEE 1294 |
| Industry Standards | IEEE 802.3 |
| Industry Standards | USB 1.1 |
| Storage Temperature | -20 to 70 |
| USB-IF Certified | Yes |
| Shipping (Package) Weight | 1.28 lb [0.58 kg] |
| Product Weight | 5.65 oz [160 g] |
| Product Width | 2.17 in [5.5 cm] |
| Power | Bus Powered or Self Powered |
|
|
|
|