|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - DVI-I Dual Link Male |
| Connector A | 2 - Phono 3.5 mm Male |
| Connector A | 1 - USB A Male |
| Connector B | 1 - DVI-I Dual Link Male |
| Connector B | 2 - Phono 3.5 mm Male |
| Connector B | 1 - USB B Male |
| Color | Black |
| Connector Types | 1 - USB B Male |
| Connector Types | 1 - USB A Male |
| Connector Types | 2 - DVI-I Dual Link Male |
| Connector Types | 4 - Phono 3.5 mm Male |
| Product Length | 6 ft [1.83 m] |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 1.3 lb [0.59 kg] |
|
|
|
|