|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - USB A Male |
| Connector B | 1 - USB A Female |
| Color | Black |
| Carton Quantity | 150 |
| Shipping (Package) Weight | 0.31 lb [0.14 kg] |
| Length | 5 feet |
|
|
|
Product appearance and specifications are subject to change without notice.
|