|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Black |
| Connector Types | 1 - USB A Male |
| Connector Types | 1 - USB A Female |
| Carton Quantity | 200 |
| Shipping (Package) Weight | 0.04 lb [0.02 kg] |
| Length | 6 inches |
| Connectors | USB A Male, USB A Female |
| Standard Supported | USB 1.1, 2.0 |
|
|
|
|