|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Product Length | 10 ft [3.05 m] |
| Carton Quantity | 20 |
| Shipping (Package) Weight | 1.44 lb [0.65 kg] |
| Product Weight | 1.32 lb [0.6 kg] |
| Connection A | 1 x VGA Male |
| | 1 x USB type A male |
| | 1 x 3.5mm male microphone |
| | 1 x 3.5mm male speaker |
| Connection B | 1 x VGA Male |
| | 1 x USB type B male |
| | 1 x 3.5mm male microphone |
| | 1 x 3.5mm male speaker |
|
|
|
|