|
|
|
Technical Specifications
|
|
| Color | White |
| Product Height | 0.75 in [19.1 mm] |
| Product Length | 7.99 in [203 mm] |
| Number of Ports | 4 |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | 3 |
| Power Adapter - DC Voltage | 5 |
| Center Tip Polarity | Positive |
| Carton Quantity | 20 |
| Shipping (Package) Weight | 1.55 lb [0.7 kg] |
| Product Width | 2.75 in [69.8 mm] |
| LAN Speed | 10/100 |
| USB Transfer Rate | USB 2.0, supports up to 480 Mbps |
| Maximum Resolution | 1600x1200 @ 32 bits and 1920 x 1200 @ 16 bits |
| OS Support | Windows 2000, XP, and Vista |
| Connector Types | 4 - USB A Female |
| Connector Types | 1 - USB Mini B 5 pin Female |
| Connector Types | 1 - DB15 High Density Female |
| Connector Types | 1 - RJ45 Female |
| Connector Types | 2 - Phono 3.5 mm Female |
|
|
|
|