|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Black |
| Connector Types | 1 - USB A Male |
| Connector Types | 1 - Micro USB B Male |
| Carton Quantity | 200 |
| Shipping (Package) Weight | 0.09 lb [0.04 kg] |
| General Specifications | 28 AWG High Speed USb 2.0 |
| Length | 10 feet |
|
|
|
|