|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Black |
| Connector Types | 1 - USB A Male |
| Connector Types | 1 - Micro USB B Male Right Angle |
| Carton Quantity | 300 |
| Shipping (Package) Weight | 0.09 lb [0.04 kg] |
| General Specifications | 28 AWG High Speed USB 2.0 |
| Length | 6 feet |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|