|
|
|
Technical Specifications
|
|
| Input Connector | 1 x HD15 VGA/RGBHV |
| Enclosure Type | Aluminum |
| Product Height | 1.18 in [30 mm] |
| LED Indicators | 1 - Power LED |
| Product Length | 4.13 in [105 mm] |
| Center Tip Polarity | Positive |
| Carton Quantity | 30 |
| Shipping (Package) Weight | 1.08 lb [0.49 kg] |
| Product Weight | 14.12 oz [400 g] |
| Product Width | 2.99 in [7.6 cm] |
| Output Connector | 1 x Component (YPbPr) and one H+V for RGBHV. |
| Input Current | Input Signals: VGA (640x480), XGA (1024x768), and YPbPr |
| Output Signals | 480p and 720p |
| Power Adapter | 5V DC 2.6A power adapter. Comes with universal power supply clips for Europe. |
|
|
|
|