|
|
|
Technical Specifications
|
|
| Maximum Input and Output Resolutions | 1080p (HD) / 1900x1200 (PC) |
| Audio Input | 3.5mm or TosLink |
| Audio Output | 3.5mm, TosLink or through HDMI |
| HDMI Compliant | HDMI 1.2 |
| HDCP Compliant | HDCP 1.1 |
| DVI Compliant | DVI 1.0 |
| Color | Black |
| Connector Types | 1 - HDMI Female |
| Connector Types | 1 - High Density DB15 Female |
| Connector Types | 2 - RCA Female |
| Connector Types | 2 - Toslink Female |
| Connector Types | 2 - Phono 3.5 mm Female |
| Enclosure Type | Steel |
| Product Height | 1.18 in [30 mm] |
| Input Current | 2.6 |
| Input Voltage | 5 DC |
| Product Length | 4.13 in [105 mm] |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | 2.6A |
| Power Adapter - DC Voltage | 5V |
| Center Tip Polarity | Positive |
| Carton Quantity | 10 |
| Shipping (Package) Weight | 2.74 lb [1.24 kg] |
| Product Weight | 21.6 oz [612 g] |
| Product Width | 2.99 in [76 mm] |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|