|
|
|
Technical Specifications
|
|
| Color | Beige |
| Product Height | 1.02 in [26 mm] |
| Input Voltage | 9 |
| Product Length | 6.5 in [165 mm] |
| Maximum Analog Resolutions | 1152 x 864 |
| Carton Quantity | 10 |
| Shipping (Package) Weight | 2.17 lb [0.98 kg] |
| Product Width | 4.13 in [105 mm] |
| Scan Rates | Up to 100Hz for 640x480 resolution |
| | Up to 85Hz for 800x600 resolution |
| | Up to 75Hz for 1024x768 resolution |
| | Up to 60Hz for 1152x864 resolution |
| Video Output | Composite video, S-Video and RGB for SCART |
| Cables Included | 1 x 3ft HDDB15 Extension cable |
| | 1 x 6ft Composite video cable |
| | 1 x 6ft S-Video cable |
| Power Supply | 9V DC power adapter included |
| Dimensions | 6.5 x 4.1 x 1.0 inches(165 x 105 x 26mm) |
| Compliance | FCC class B and CE |
| Input Signal | VGA (HD-15 female connector) |
| Horizontal Frequency | 25KHz - 58.464KHz |
| Vertical Frequency | 50Hz - 100Hz |
| Power Adapters Specifications | 9V DC, 600 mA, center positive |
|
|
|
|