|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 1 - High Density DB15 Female |
| Connector Types | 1 - HDMI Female |
| Connector Types | 2 - RCA Female |
| Product Height | 1.18 in [30 mm] |
| Product Length | 4.13 in [105 mm] |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | 2.6A |
| Power Adapter - DC Voltage | 5V |
| Center Tip Polarity | Positive |
| Carton Quantity | 30 |
| Shipping (Package) Weight | 1.13 lb [0.51 kg] |
| Product Weight | 1.35 lb [0.61 kg] |
| Product Width | 2.99 in [76 mm] |
| General Specifications | HDMI 1.0 Compliant |
| Max Input Resolutions | 1080p for HD Input, and 1600x1200 for PC input |
|
|
|
Product appearance and specifications are subject to change without notice.
|