|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 1 - DVI-D Dual Link Female |
| Connector Types | 1 - S-Video Female |
| Connector Types | 4 - RCA Female |
| Carton Quantity | 10 |
| Shipping (Package) Weight | 2.36 lb [1.07 kg] |
| Input Formats | Composite, S-Video, YCbCr component or RGB interlaced |
| Input Signal Levels | Video @ 1V p-p, 75 ohm |
| | Y @ 1 V p-p, 75 ohm |
| | Color @ 0.7V p-p, 75 ohm |
| | YCbCr |
| | RGBH |
| Power Adapter Specifications | 5V DC @ 2.6A, center positive |
| Output PC Resolution Support | |
| VGA | 640 x 480 @ 50/60/72/75/85 Hz, RGBHV, progressive scan |
| SVGA | 800 x 600 @ 50/56/60/72/75/85 Hz, RGBHV, progressive scan |
| XGA | 1024 x 768 @ 50/60/70/75/85 Hz, RGBHV, progressive scan |
| WXGA | 1280 x 768 @ 50/60 Hz, RGBHV, progressive scan |
| SXGA | 1280 x 1024 @ 50/60 Hz, RGBHV, progressive scan |
| Output HDTV Resolution Support | |
| 480p | 720 x 480, 50/60 Hz, YPbPr/RGBHV, progressive scan |
| 576p | 720 x 576, 50/60 Hz, YPbPr/RGBHV, progressive scan |
| 720p | 1280 x 720, 50/60 Hz, YPbPr/RGBHV, progressive scan |
| 1080i | 1920 x 1080, 50/60 Hz, YPbPr/RGBHV, pseudo-interlaced |
| Product Length | 5.75 in [146 mm] |
| Product Width | 3.03 in [77 mm] |
| Product Height | 1.18 in [30 mm] |
| Product Weight | 0.62 lb [0.28 kg] |
|
|
|
|