|
|
|
Technical Specifications
|
|
| Enclosure Type | Aluminum |
| Product Height | 4.13 in [105 mm] |
| Product Length | 0.79 in [20 mm] |
| Number of Ports | 3 |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | 2A |
| Power Adapter - DC Voltage | 5V DC |
| Center Tip Polarity | Positive |
| Carton Quantity | 10 |
| Shipping (Package) Weight | 2.32 lb [1.05 kg] |
| Product Weight | 0 lb [0 kg] |
| Product Width | 0.98 in [25 mm] |
| Frequency Bandwidth | 1.65 Gbps |
| Inputs | 3 HDMI Female Ports |
| Output | 1 HDMI Female Port |
| Maximum Resolution PC | 1600x1200 |
| Maximum Resolution HD | 1080p |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|