|
|
|
Technical Specifications
|
|
| Frequency Bandwidth | 2.25 Gbps (Single Link) |
| Resolutions Supported | 480i to 1080p for HDTV |
| | 640x480 to 1900x1200 for PC resolutions |
| Color Depth | Supports 30 and 36 bit displays |
| HD Audio | Dolby Digital TrueHD and DTS-HD |
| Input Ports | 4 x HDMI Female Ports |
| Output Ports | 1 x HDMI Female Port |
| Power Adapter Specs | 5V DC, 1 Amp |
| Color | Black |
| Enclosure Type | Plastic |
| Product Height | 1.73 in [44 mm] |
| Product Length | 9.45 in [240 mm] |
| Maximum Cable Length | 65.6 ft [20 m] |
| Number of Ports | 4 |
| Carton Quantity | 15 |
| Shipping (Package) Weight | 1.44 lb [0.65 kg] |
| Product Weight | 44.13 oz [1250 g] |
| Product Width | 4.09 in [104 mm] |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|