|
|
|
Technical Specifications
|
|
| Maximum Bandwidth | 1.65Gbps |
| Resolutions Supported | HDTV Resolution 480i to 1080p
PC Resolution VGA to UXGA |
| Input Ports | 4 x HDMI Female Ports |
| Output Ports | 1 x HDMI Female Port |
| Power Adapter Included | Yes |
| Power Adapter Specs | 5V DC, 1 Amp |
| Color | Black |
| Product Height | 1.73 in [44 mm] |
| Product Length | 9.45 in [240 mm] |
| Number of Ports | 4 |
| Carton Quantity | 10 |
| Shipping (Package) Weight | 2.52 lb [1.14 kg] |
| Product Weight | 44.13 oz [1250 g] |
| Product Width | 4.09 in [10.4 cm] |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|