|
|
|
Technical Specifications
|
|
| Input | |
| Input Current | 1 x RS-232 Connector |
| General Specifications | 4 x PC/YPbPr (DB15) Connectors |
| General Specifications | 4 x 3.5mm Analog Audio Connectors |
| Output | |
| General Specifications | 1 x PC/YPbPr |
| General Specifications | 1 x Analog Audio |
| Color | Black |
| Enclosure Type | Aluminum |
| Maximum Analog Resolutions | 1920 x 1200 (PC), and 1080p (HDTV) |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | 2.6 |
| Power Adapter - DC Voltage | 5V DC |
| Carton Quantity | 3 |
| Shipping (Package) Weight | 5.08 lb [2.3 kg] |
| Maximum Bandwidth | 650 MHz (-3dB) |
| Differential Gain | 0.05% |
| Differential Phase | 0.05 degrees |
| Power Consumption | 5 Watts (max) |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|