|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 1 - High Density DB15 Female |
| Connector Types | 4 - High Density DB15 Male |
| Product Height | 1.65 in [42 mm] |
| Product Length | 5 in [127 mm] |
| Number of Ports | 4 |
| Carton Quantity | 20 |
| Shipping (Package) Weight | 1.57 lb [0.71 kg] |
| Product Weight | 17.65 oz [500 g] |
| Product Width | 2.64 in [67 mm] |
| Power Adapter | 5V DC, 1A |
| Cable Distance (Selector to Monitor) | 65 meters (max.) |
| Signal Type | VGA, SVGA, XGA, Multi sync. |
| Operating Temperature | 0 - 40 degrees (Celsius) |
| Storage Temperature | -50 - 70 degrees (Celsius) |
| Bandwidth | 450MHz |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|