|
|
|
Technical Specifications
|
|
| Max Cable Length | 5m (15 ft) maximum |
| Input Connectors | 2 x DVI-I |
| | 2 x 3.5mm Stereo Audio |
| | Remote Control Extender |
| Output Connectors | 4 x DVI-I |
| | 4 x 3.5mm Stereo Audio |
| Color | Black |
| Connector Types | 6 - DVI-I Dual Link Female |
| Enclosure Type | Aluminum |
| Product Height | 1.61 in [41 mm] |
| Input Current | Power Requirements: 12V DC, 1.5A |
| Input Voltage | 12 DC |
| Product Length | 3.82 in [97 mm] |
| Number of Ports | 4 |
| Operating Temperature | 5 to 40 |
| Carton Quantity | 6 |
| Storage Temperature | -20 to 60 |
| Shipping (Package) Weight | 2.74 lb [1.24 kg] |
| Product Weight | 26.26 oz [744 g] |
| Product Width | 8.66 in [220 mm] |
| Signal Type | DVI-A or DVI-D |
| Max Resolution | 1600x1200 |
| LED Status | Please see instruction manual |
| Rack Mountable | Yes (19" Rack, 1U) |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|