|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 1 - High Density DB15 Female |
| Connector Types | 8 - High Density DB15 Male |
| Product Height | 1.65 in [42 mm] |
| Product Length | 7.8 in [198 mm] |
| Number of Ports | 8 |
| Carton Quantity | 10 |
| Shipping (Package) Weight | 2.1 lb [0.95 kg] |
| Product Width | 2.64 in [67 mm] |
| Power Adapter | 5V DC, 1 A |
| Cable Distance (Selector to Monitor) | 65 meters (max.) |
| Signal Type | VGA, SVGA, XGA, Multi sync. |
| Operating Temperature | 0 - 40 degrees (Celsius) |
| Storage Temperature | -50 - 70 degrees (Celsius) |
| Bandwidth | 450MHz |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|