The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

Wi-Fi Detective: Wi-Fi Finder with LCD


StarTech.com ID:  WIFIDETG

Not Available  
Reseller Pricing Available:
Create an account
Volume Order? Request a quote

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Accessories
 
Technical Specifications

Warranty 1 Year warranty
Wireless standardIEEE 802.11g/b
LCM Size96x32 with EL backlight
Battery4.2V Rechargeable Li-Polymer
Frequency Band2.4000~2.4835GHz
Data Rate54/48/36/24/18/12/11/9/6/5.5/2/1Mbps auto fallback
Security64/128/256-bit WEP Data Encryption, WPA (TKIP with IEEE 802.1x) and WPA2 (AES with IEEE 802.1x)
AntennaInternal
Transmit Power16dBm (Typical)
OS SupportThe wireless LAN USB adapter will work with Windows 98SE, ME, 2000, XP, and Vista
Connector Types1 - USB A Male
Product Height3.58 in [91 mm]
Product Length0.55 in [14 mm]
Carton Quantity50
Shipping (Package) Weight0.4 lb [0.18 kg]
Product Weight1.06 oz [30 g]
Product Width1.12 in [28.5 mm]

Product appearance and specifications are subject to change without notice.