|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Product Height | 0.24 in [6 mm] |
| Product Length | 2.76 in [70 mm] |
| Carton Quantity | 40 |
| Shipping (Package) Weight | 0.13 lb [0.06 kg] |
| Product Weight | 0.56 oz [16 g] |
| Product Width | 2.13 in [54 mm] |
| Connectors | |
| General Specifications | 1x 50-pin, Type I & II CompactFlash or MicroDrive |
| General Specifications | 1x ZIF/LIF 40-pin connector |
| Mode Settings | Master Mode |
| LED | Activity |
| Note | Hot-Swapping is not supported |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|