|
|
|
Technical Specifications
|
|
| Distance / Resolution | 50m (150ft) / 1920x1200 |
| | 100m (300ft) / 1600x1200 |
| | 180m (550ft) / 1280x1024 |
| | 200m (620ft) / 1024x768 |
| | 300m (950ft) / 800x600 |
| Color | White |
| Enclosure Type | Steel |
| Product Height | 1.5 in [38 mm] |
| LED Indicators | 1 - Power LED |
| Product Length | 4.13 in [105 mm] |
| Number of Ports | 1 |
| Output Current | 600 mA |
| Output Voltage | 12 DC |
| Power Adapter Included | Yes |
| Carton Quantity | 10 |
| Remote Unit Connectors | 1 - DB15 High Density Female |
| Remote Unit Connectors | 1 - RJ45 Female |
| Remote Unit Connectors | 1 - Terminal Block |
| Shipping (Package) Weight | 1.68 lb [0.76 kg] |
| Product Weight | 4.8 oz [136 g] |
| Product Width | 1.65 in [42 mm] |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|