The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

10 Ft IEEE-1394 Firewire Cable 6-6 M/M


StarTech.com ID:  1394_10

$12.99 (USD)  
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
Turn up the heat with the 10 foot StarTech.com IEEE-1394 FireWire cable. Capable of transferring data at up to 400Mbps and daisy chaining up to 63 devices with cables up to 15 feet long, FireWire is a technology that StarTech.com is excited to offer. Providing the high-speed link required for FireWire peripherals to communicate with a PC or with each other as well as the ability to transfer digital video files from camcorders to PCs, each cable is manufactured using IEEE-1394 rated wire for full compatibility and reliability.

Equivalent Product Codes

•  Dell HarmonyA0004159
•  TechData Dis293004
•  D and H139410
•  Ingram Micro USA260689
•  UPC Code065030786966