The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

10 ft IEEE-1394 Firewire 800 Cable 9-6 M/M


StarTech.com ID:  1394_96_10

$18.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 

Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
 

This 10ft IEEE 1394b FireWire 800 Cable provides one FireWire 9-pin and one FireWire 6-pin male connector and is expertly designed and constructed of high quality materials and IEEE-1394 rated wire to ensure optimum performance and reliability.

Capable of data transfer rates of up to 800Mbps, FireWire 800 (IEEE 1394b) technology provides a high speed link that saves time during large file transfers (e.g. transferring digital video files from a DV camcorder to a computer, etc.).

This high quality FireWire 800 (9 to 6-pin) cable compatible with all 1394a & 1394b PC FireWire (400/800), Apple FireWire, and Sony iLink devices and is backed by StarTech.com's Lifetime Warranty.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  2 times faster than IEEE 1394a and USB 2.0
•  Backed by StarTech.com’s lifetime warranty
•  FireWire cables meets or exceeds 1394a and 1394b standards
•  High speed data transfer rate of up to 800 Mbits/sec
•  Supports Plug and Play connection

Equivalent Product Codes

•  TechData Dis600091
•  UPC Code065030800167

    

Product appearance and specifications are subject to change without notice.