The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

6 ft Yellow Snagless Cat5e Crossover UTP Patch Cable


StarTech.com ID:  45CROSS6YL

$4.49 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
 

StarTech.com's Cat5e UTP Snagless Crossover Patch Cables offer reliable Ethernet connections. This 6ft cable meets all Category 5e specifications, and features a durable yellow jacket that simplifies departmental color coding while providing rugged flexibility for network connections.

To ensure long-lasting performance, our high quality Cat5e UTP Snagless Crossover Patch Cables feature a snagless design that protects the RJ45 clip from damage and makes the cables less prone to snagging during installation. The cables also feature PVC molded strain relief that prevents the RJ45 connector termination point from bending at sharp angles - reducing the risk of cable damage that could decrease network performance.

StarTech.com's 6ft yellow Cat 5e UTP Snagless Crossover Patch Cable is constructed of only top quality materials to ensure optimum durability and is backed by our Lifetime Warranty.



100% Copper - a better value

StarTech.com Cat 5e cables are manufactured with copper conductors. While many cable manufacturers offer a "cheaper" cable based on a copper-coated aluminum core, we make no compromises on quality to ensure you receive top value for your cable investment.

24 Gauge Wire

Our Cat 5 cables are constructed with 24 gauge copper wire to support a broad range of Ethernet applications, such as Power over Ethernet (PoE). Because we use a high quality 24 gauge wire, our cables easily sustain the nominal voltage (48v) capability required for Power over Ethernet applications, whereas the inferior quality offered by copper-coated aluminum cables may be subject to insufficient power delivery, heat build up, equipment damage and potentially, fire.

50 micron Gold Connectors

StarTech.com Cat 5 cables offer high quality connectors comprised of 50 micron gold to ensure optimum conductivity while eliminating signal loss due to oxidation or corrosion.

Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Colored hoods make it easy to tell department cables apart
•  Strain relief prevents damage to cable ends

Equivalent Product Codes

•  ASI Distribution USA84419
•  D and H45CROSS6YL
•  Ingram Micro USA222301
•  UPC Code065030786010

    

Product appearance and specifications are subject to change without notice.