StarTech.com's Cat5e UTP Snagless Patch Cables offer reliable Ethernet connections. This 100 ft cable meets or exceeds all Category 5e specifications and features a durable green jacket that simplifies departmental color coding while providing rugged flexibility for network connections.
To ensure long-lasting performance, our high quality Cat5e UTP Snagless Patch Cables feature a snagless design that protects the RJ45 clip from damage and makes the cables less prone to snagging during installation. The cables also feature PVC molded strain relief that prevents the RJ45 connector termination point from bending at sharp angles - reducing the risk of cable damage, which could decrease network performance.
StarTech.com's 100 ft Green Cat5e UTP Snagless Patch Cable is constructed of only top quality materials (100% Copper conductors, 24 gauge wire, 50 micron gold connectors) to ensure optimum durability and performance and is backed by our Lifetime Warranty.