The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

Adjustable Depth Fixed Server Rack Cabinet Shelf


StarTech.com ID:  ADJSHELF

$117.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This Adjustable Depth Fixed Server Rack Cabinet Shelf offers a simple way to effectively organize mission critical computer hardware. Compatible with all 19in (wide) server racks/cabinets and can be adjested from 19in to 38in as necessary.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Adjustable and sturdy design allows up to 110lbs of equipment to be stored on a single 1U shelf.

Equivalent Product Codes

•  Dell HarmonyA1703098
•  TechData Dis03694I
•  D and HADJSHELF
•  Ingram Micro USAQ43006
•  Synnex USSTA-ADJSHELF
•  UPC Code065030826358

    

Product appearance and specifications are subject to change without notice.