The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

400 Watt ATX12V 2.01 Dell Replacement Computer PC Power Supply


StarTech.com ID:  ATXPW400DELL

$77.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 

Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images      360° Product View View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This 400 Watt ATX12V 2.01 Dell PC Power Supply is a reliable upgrade or replacement for many compatible Dell computers (see compatible models below). It offers dual 12V power rails to deliver stable power to demanding components, as well as both 20 and 24-pin ATX motherboard power connectors and a generous number of component connectors to ensure broad system compatibility.

Constructed of high quality components and designed to provide a long-lasting, durable power source for hard-working PCs, the 400 Watt ATX12V 2.01 Dell PC Power Supply is backed by StarTech.com's 2 year warranty and free lifetime technical support.

The 400 Watt ATX12V 2.01 Dell PC Power Supply is compatible with standard ATX style versions of following:
Dimension Series Models: 1100 / 2200 / 2300 / 2350 / 2400 / 4300 / 4400 / 4500 / 4550 / 4600 / 8200 / 8250 / 8300 / 8400 / B100
Optiplex Series Models: 170L / GX60 / GX150 / GX240 / GX260 / GX270
Power Edge Series Models: 400SC / 600SC
Precision Workstation Series Model: Model 340 / 350
Smart Step Series Models: 100D / 150D

The StarTech.com Advantage
•  Dual 12V rail DC output provides support for Dell systems with updated motherboards and systems featuring more demanding components.
•  Four SATA connectors for support of more SATA hard drives
•  Inclusion of PCI Express Connector for support of next generation video cards not found in most other Dell replacement power supplies

Equivalent Product Codes

•  Dell HarmonyA1718852
•  TechData Dis08725B
•  ASI Distribution USA81353
•  D and HATXPW400DELL
•  Ingram Micro USAL50060
•  Synnex USSTA-ATXPW400DELL
•  UPC Code065030820271

    

Product appearance and specifications are subject to change without notice.