The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

6 ft Yellow Molded Cat6 Crossover UTP Patch Cable


StarTech.com ID:  C6CROSS6YL

$5.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 

Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
 

StarTech.com's Cat 6 UTP Crossover Patch Cables offer reliable Ethernet connections. This 6ft cable is ETL verified to meet or exceed all Category 6 performance standards, and features a durable yellow jacket that simplifies departmental color coding while providing rugged flexibility for network connections.

To ensure long-lasting performance, our high quality Cat 6 UTP Crossover Patch Cables offer PVC molded strain relief that prevents the RJ45 connector termination points from bending at sharp angles - reducing the risk of cable damage, which could decrease network performance.

StarTech.com's 6ft yellow Cat 6 UTP Crossover Patch Cable is constructed of only top quality materials to ensure optimum durability and is backed by our Lifetime Warranty.


100% Copper - a better value

StarTech.com Cat 6 cables are manufactured with copper conductors. While many cable manufacturers offer a "cheaper" cable based on a copper-coated aluminum core, we make no compromises on quality to ensure you receive top value for your cable investment.

23 Gauge Wire

Our Cat 6 cables are constructed with 23 gauge copper wire to support a broad range of Ethernet applications, such as Power over Ethernet (PoE). Because we use a high quality 23 gauge wire, our cables easily sustain the nominal voltage (48v) capability required for Power over Ethernet applications, whereas the inferior quality offered by copper-coated aluminum cables may be subject to insufficient power delivery, heat build up, equipment damage and potentially, fire.

50 micron Gold Connectors

StarTech.com Cat6 cables offer high quality connectors comprised of 50 micron gold to ensure optimum conductivity while eliminating signal loss due to oxidation or corrosion.

Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Inexpensive way to connect two computers together that are in the same room
•  Molded strain relief increases flexibility and durability while minimizing data loss from cable stress
•  StarTech cables are constructed of top-quality components and are backed by a lifetime guarantee

Equivalent Product Codes

•  Dell HarmonyA2376703
•  TechData Dis04263B
•  UPC Code065030796132

    

Product appearance and specifications are subject to change without notice.