The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

15 ft Blue Molded Cat6 UTP Patch Cable - ETL Verified


StarTech.com ID:  C6PATCH15BL

$11.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
Check Availability

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
 

StarTech.com's Cat6 UTP Patch Cables offer reliable Ethernet connections. This 15 ft cable is ETL verified to meet or exceed all Category 6 performance standards and features a durable blue jacket that simplifies departmental color coding while providing rugged flexibility for network connections.

To ensure long-lasting performance, our high quality Cat6 UTP Patch Cables offer PVC molded strain relief that prevents the RJ45 connector termination point from bending at sharp angles - reducing the risk of cable damage, which could decrease network performance.

StarTech.com's 15 ft Blue Cat6 UTP Patch Cable is constructed of only top quality materials to ensure optimum durability and is backed by our Lifetime Warranty.

100% Copper - a better value

StarTech.com Cat 6 cables are manufactured with copper conductors. While many cable manufacturers offer a "cheaper" cable based on a copper-coated aluminum core, we make no compromises on quality to ensure you receive top value for your cable investment.

23 Gauge Wire

Our Cat 6 cables are constructed with 23 gauge copper wire to support a broad range of Ethernet applications, such as Power over Ethernet (PoE). Because we use a high quality 23 gauge wire, our cables easily sustain the nominal voltage (48v) capability required for Power over Ethernet applications, whereas the inferior quality offered by copper-coated aluminum cables may be subject to insufficient power delivery, heat build up, equipment damage and potentially, fire.

50 micron Gold Connectors

StarTech.com Cat 6 cables offer high quality connectors comprised of 50 micron gold to ensure optimum conductivity while eliminating signal loss due to oxidation or corrosion.


Certifications, Reports and Compatibility
View Certification
View Certification

Equivalent Product Codes

•  TechData Dis00326P
•  ASI Distribution USA82765
•  D and HC6PATCH15BL
•  Ingram Micro USAM21595
•  Synnex USSTA-C6PATCH15BL
•  UPC Code065030789295

    

Product appearance and specifications are subject to change without notice.