|
|
|
The CF2IDE18 1.8" IDE to Compact Flash (CF) Adapter allows you to convert a Compact Flash I/II or MicroDrive into simple and convenient Solid State Storage, that can be used to replace a conventional 1.8" IDE hard drive. Solid State Storage in turn provides a silent, cool-running drive, that requires no moving parts - enabling it to withstand harsh environments (i.e. dust, heat etc.).
Solid State Storage - No Moving Parts!
Solid State Drives do not contain moving parts. This provides faster startup and random access times, because the drive doesn't have to "spin up" and doesn't use a read/write head to access data.
This is also of major benefit in environments that may contain a great deal of dust etc., which would typically cause mechanical failure in a conventional drive.
Ideal in Any Environment and for the Environment
Using a Compact Flash Card or Micro Drive to create a Solid State drive using the CF2IDE18 1.8" IDE to Compact Flash (CF) Adapter makes a perfect addition to any environment. A perfect replacement for conventional hard drives, which could be affected by external factors such as dust particles or atmospheric changes, Solid State Drives offer a quieter, cooler alternative, the (created) Solid State drive produces little or no heat, and requires much less power to operate than a conventional hard drive.
The StarTech.com Advantage
|
•
| Compatible with both 1.8" and 2.5" IDE hard drives |
|
•
| Free Lifetime Technical Support |
|
•
| No software/drivers or cables required |
Equivalent Product Codes
|
•
| TechData Dis | 61319L |
|
•
| D and H | CF2IDE18 |
|
•
| Ingram Micro USA | U45542 |
|
•
| Synnex US | STA-CF2IDE18 |
|
•
| UPC Code | 065030828055 |
|